Consumer units
Steel sheet consumer units, 1 row, from 6 to 18 modules for surface or flush mounting.
Description
Our consumer unit offer is comprised of:
- surface mounted consumer units:
6 references of consumer units with 1 row, from 6 to 18 modules and from 4 to 16 outgoing ways. - flush consumer units:
6 references of consumer units with 1 row, from 6 to 18 modules and from 4 to 16 outgoing ways.

Advantages
- compact size
- fitted with 100A tinned copper busbar
- easy to install
- large wiring space
- fitted with tinned neutral and earth terminal
Technical characteristics
- 1,2mm thick sheet steel RAL 9002 epoxy powder coated
- IP4X
- rated voltage (Ve) 240V~
- reted current (In) 100A
- insulated voltage (Ui) 6kV
- conditional short circuit current: 25kA




