orion plus

Sheet steel or glass reinforced polyester, the orion plus enclosures are suited for the harshest conditions and can be applied for wet and mechanical use. Even under chemical use, orion plus offers the ideal solution with glass reinforced polyester.
General use
The enclosures are used on the sites like car parks, fairs, greenhouses, pools, campings... for applications type:
  • modular distribution board,
  • switch board,
  • automation board.

metal or polyester
Those enclosures IP 65 are monobloc and available in metal or polyester.

2 equipments possible
You can equip the orion plus boards with a mounting plate (full or drilled) or with modular equipment kit.

Advantages

  • A solution of robust (IP65 / IK10) and aesthetic enclosures.
  • Height and depth adapted to every need.
  • Lockable.
  • Vertical association.

Technical characteristics

  • IP 65 with closed door, colour RAL 7035.
  • Metallic - class I or polyester - class II.
  • Height of boards: from 300 to 2050 mm.
  • Width: up to 800 mm (sheet metal) up to 1100 mm (polyester).
  • Depth: 160 to 300 mm.
  • IK10.

Equipment

Mounting plates

Available in full or drilled version to receive the non modular devices. They can be fixed directly on the back of the board or on slides for the setting of the depth according to the equipment.

Equipment kits

For modular devices: composed of a frame on functional supports including DIN rails and isolated front plates, those kits are adapted to Orion boards and available from 2 to 6 rows receiving up to 222 modules.

More details

Click to enlarge
Click to enlarge
Click to enlarge
Click to enlarge
Click to enlarge
Click to enlarge
Click to enlarge
Registration