Panelboards

Hager has developed the Invicta range of panelboards as a perfect solution for modern residential, commercial and industrial installation. The complete range of panelboards are ASTA certified and loaded with customer friendly features.

Description

The Invicta panelboard range includes 250A, 400A and 630A / 800A panelboards.

The range comes in three ratings:
  • 250A incoming, 125A outgoing
  • 400A incoming, 125A/250A outgoing
  • 630A/800A incoming, 400A outgoing

Advantages

  • easy to install
  • more wiring space
  • full door
  • earth and neutral bars are positioned for easier cabling

Technical characteristics

  • standard BS EN 60439-1 / IEC 60439-3
  • 1.5mm thickness steel sheet RAL 9002 epoxy powder coated
  • IP41
  • Breaking capacity: 25kA for 0.3 sec.
Registration