quadro5
Through its robustness and its association possibilities, monobloc quadro5 enclosures is logically intended for the market of commercial sector. Its high degree of protection (IP55) allows it to be installed in premises such as big kitchen, hospital, hotel, bank, etc. which require a particular IP.
Description
IP55 commercial enclosuresBoards and enclosures quadro5 have a high protection ingress (IP55) which are requested in particular premises (kitchen, hospitals, hotels…).
Monobloc enclosures
With a monobloc conception, quadro5 boards and enclosures offer a maximal accessibility thanks to the removable sides. Particularly adapted to commercial markets
Advantages
- Maximal accessibility for internal wiring comfort.
- Aesthetic in harmony with quadro4 and quadro+.
- Internal equipment common with quadro4 up to 630 A.
Technical characteristics
- Metallic, class I
- Height of the boards: from 510 to 1410 mm
- Height of the enclosures: 1710, 1860, 2010 mm
- Depth: 260 mm and 400mm
- Protection ingress: IP55 with door
- IK10












