Protection
Hager protection devices set the industry standard for reliability, quality & performance.
As with all hager products, it is the mission of the company to provide the highest calibre of products that clearly set themselves apart from the market.
As with all hager products, it is the mission of the company to provide the highest calibre of products that clearly set themselves apart from the market.
Description
Hager offers a wide range of protection devices:
- Miniature circuit breakers,
- Ph/N, 1, 2, 3, 4 poles,
- Magnetic MCBs
- Add-on-blocks,
- RCBOs,
- RCCBs,
- Auxiliaries and accessories for MCBs and RCCBs,
- Remote control auxiliaries
- Fuse carriers,
- Photovoltaic protection,
- Motor starters,
- Surge protection devices.
Advantages
- Aesthetic harmony
- Products which guarantee safety and professionnalism
- Comfort of installation
- Performances in accordance with the level of demand in the commercial installations
- A perfect finishing in the boards
Technical characteristics
- MCBs : curves B, C, D, In from 0,5 to 125A
- Visible cutting
- Breaking capacity (EN 60947-2): 6 to 50 kA
- In accordance to IEC standard
MCBs
RCCBs
RCBOs
Add-on-blocks
SPDs
Photovoltaic protection
Motor starters
Remote control auxiliaries
To operate by remote control the closing and opening of contact of the associated products (MCB, RCD, RCBO).
















To open a circuit automatically in the event of an earth fault between phase and earth, and/or neutral and earth. A wide range of current ratings and sensitivities are available. Suitable for domestic, commercial, industrial applications.
Residual circuit breakers with overload provide MCB overcurrent protection and RCD earth leakage protection in a single unit.
Our add-on-blocks are dedicated to provide earth fault protection when associated with our MCBs. They are designed to be fitted to the right hand side of 2 and 4 pole MCBs.
The Hager surge protection devices protect electrical and electronic equipment against transients, originating from lighting, switching of transformers, lighting and motors.
Hager propose a new range of protection for photovoltaic panel systems.
To ensure localised control and protection of single and three phase motors.



