Volta flush enclosures
The volta enclosure is especially suitable when building or renovating residential buildings.
Compact solutions are often required for electrical and multimedia installations.
Compact solutions are often required for electrical and multimedia installations.
Description
The volta small enclosure is dedicated to the installation under plaster and in hollow wall mounting. It is easy to assemble in walls as well as its manifold versions, with 30% more wiring space by lateral wiring trunking and larger upper and lower connection areas. The PE/N terminals in the Quick Connect version permit easy and safe connection of conductors. Brass terminals are also available.

Advantages
- Protection against power theft - the screws can be sealed,
- High degree of safety - the door lock can be retrofitted without requiring any additional conversions,
- Large selection of design variants,
- Installation even in thin walls,
- 30% more wiring space,
- Power distributor or multimedia distributor,
- Shorter mounting time,
- Swift mounting in cavity walls.
Technical characteristics
- Flush mounting board
- From 1 to 4 rows
- From 12 to 48 modules
- IP30 - IK07
- Protection class II, totally insulated
- Delivered with metallic door RAL 9010




















