http://africa.hager.com/
 Home  |  Search  |  Site map  |  Français    
NewsProductsDownloadsOnline servicesCompanyContactPro. users access
 
 

Site map

News
All news
Newsletter
RSS feeds
Products
Product news
BS product offer
Enclosures
Metal Consumer Units
TP&N Boards
Panelboards
Fuse Combination Switches & Switch Disconnectors



Cable management
Domestic
Commercial
Aluminium pannelled fins
Industrial



Wiring Accessories
White - System 8000
White - System 9000
White - System 9088
System 10088
Metal - Stainless Steel
Metal - Satin Brass
Metal - Mirror Chrome
Metal - Mirror Brass
Metal - Rope Edge
Metal - Metal Clad
Independant Function Items
IP66 Isolators
IEC product offer
MCCB and connection
h400xs and h630xs range
Connection terminals
MCCBs 125A
Earth leakage relays and toroids
Changeover switches



Distribution and protection of cables
Control panel trunking systems
The control panel trunking system BA7
Trunking systems
LiFea trunking
LiFea large dimension
LiFea socket outlets
Air conditioning trunking
Cable management
Queraz PVC
GBD 50161 trunking
System Z
DAS
Zenith
Colums and island columns DA 200
Skirtings and plinths
Ateha skirtings
SL plinths
EK corner skirting
Socket outlets
DCL center rose
Installation solutions



Distribution boards
Gamma enclosure
Mini Gamma enclosures
Vector enclosures
Golf enclosures
Quadro enclosures
Orion+
FW boards
FW surface mounted
FW flush-mounted
Volta
Applications
Characteristics



Protection
Add-on-blocks
Earth leakage circuit breakers
160A range
High Immunity
Switches and ELCB's
Surge protective devices
SPD type 1
SPD type 2
Auto-protected SPD
SPN208S and SPN408S SPD's
SPN504 or SPN505 SPD's
MCB 80-125A
125A e-learning
High Breaking Capacity MCB 10 - 125A Range
MCBs 10kA D curve
IP2x and terminals
Front product labelling
Accessories & auxiliaries
New design
Design and markings
Isolation
Top & bottom removability



Indication and automation
Kilowatt hour meter
Load shedders
Electrom. Time switches
Free tripping discon. switch
Light sensitive switch
Time switches
Programming key
Mechanical time switches
Switch disconnectors and inverters
Emergency lighting module
Time lag switch
Multimeter
Weather station
Latching relays EPN510 and EPN540
Dimmers
New range of latching relays
Compact twilight switch
Telephone link
Astronomical time switch
Indicator lights
Yearly time switch
Motion detectors
Smoke detectors



Wiring accessories
Kallysta
Decoration possibilities
Systo



Nodeis VDI system
Functioning principle
Implementation
TV applications
Communication board
TN 401 uses RJ45



Eco-ficient solutions
Downloads
Download news
Documentation
Brochures
Softwares
Semiolog
Online services
Online services news
Contact us
Newsletters
F.A.Q.
Company
Our core business
Our values
Our vocation
The Hager group
Closest wholesalers
Hager Obernai



Algeria



Benin



Cyprus



Dem. Rep. of Congo



Eritrea



Gabon



Ghana



Israel



Ivory Coast



Jordania



Kenya



Lebanon



Libya



Madagascar



Malta



Mauritius



Morocco



Nigeria



Senegal



South Africa



Syria



Togo



Tunisia
New year's Greeting
Contact
Contact by e-mail
Newsletters
Pro. users access
Register
Why register ?
Forgotten password
 
   
© 2010 Hager Tehalit